Last Time Buy RN142ZS
PIN Diode

Products discontinuation (EOL) has been announced.

Product Detail

 

Replacement Product For RN142ZS

Part Number
RN142ZS
RN142ZS
RN142SM
RN142SM
Ordering Part Number RN142ZST2R RN142SMT2R
Similar Level - Same Pinout
Data Sheet    
Supply Status Last Time Buy Recommended
Package GMD2 EMD2
Unit Quantity 8000 8000
Minimum Packing Quantity 8000 8000
Packing Type Taping Taping
RoHS Yes Yes
Package Code SOD-962 (DFN0603-2) SOD-523
JEITA Package - SC-79
Package Size [mm] 0.3x0.6 (t=0.33) 0.8x1.6 (t=0.7)
Configuration Single Single
Number of terminal 2 2
Reverse Voltage VR[V] 30 60
IF[mA] 50.0 100.0
Tj[°C] 150 150
Ct[pF] 0.45 0.45
VR @ Ct [V] 1 1
f @ Ct [MHz] 1 1
rF[O] 2.5 3.0
IF @ rF [mA] 3 3
f @ rF [MHz] 100 100
Storage Temperature (Min.)[°C] -55 -55
Storage Temperature (Max.)[°C] 150 150
Mounting Style Surface mount Surface mount
X

Most Viewed