Last Time Buy RN141S
PIN Diode

Products discontinuation (EOL) has been announced.

Product Detail

 

Replacement Product For RN141S

Part Number
RN141S
RN141S
RN141CM
RN141CM
Ordering Part Number RN141STE61 RN141CMT2R
Similar Level - Similar Specification
Data Sheet    
Supply Status Last Time Buy Recommended
Package EMD2 VMN2M
Unit Quantity 3000 8000
Minimum Packing Quantity 3000 8000
Packing Type Taping Taping
RoHS Yes Yes
Package Code SOD-523 SOD-923
JEITA Package SC-79 -
Package Size [mm] 0.8x1.6 (t=0.7) 0.6x1 (t=0.4)
Configuration Single Single
Number of terminal 2 2
Reverse Voltage VR[V] 50 50
IF[mA] 100.0 100.0
Tj[°C] 150 150
Ct[pF] 0.8 0.8
VR @ Ct [V] 1 1
f @ Ct [MHz] 1 1
rF[O] 2.0 2.0
IF @ rF [mA] 3 3
f @ rF [MHz] 100 100
Storage Temperature (Min.)[°C] -55 -55
Storage Temperature (Max.)[°C] 150 150
Mounting Style Surface mount Surface mount
X

Most Viewed