RHP030N03
4V Drive Nch MOSFET
RHP030N03
RHP030N03
4V Drive Nch MOSFET
Power MOSFETs are made as low ON-resistance devices by the micro-processing technologies useful for wide range of applications. Broad lineup covering compact types, high-power types and complex types to meet various needs in the market.
New alternative products may be available.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Package Code
SOT-89
JEITA Package
SC-62
Applications
Power Supply
Number of terminal
3
Polarity
Nch
Drain-Source Voltage VDSS[V]
30
Drain Current ID[A]
3
RDS(on)[Ω] VGS=4V(Typ.)
0.16
RDS(on)[Ω] VGS=10V(Typ.)
0.09
RDS(on)[Ω] VGS=Drive (Typ.)
0.16
Total gate charge Qg[nC]
6.5
Power Dissipation (PD)[W]
2
Drive Voltage[V]
4
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
4.5x4 (t=1.5)
Features:
· 4V-drive type· Nch Middle-power MOSFET
· Fast Switching Speed
· Small Surface Mount Package
· Pb Free/RoHS Compliant