RGTH60TK65
High-Speed Switching Type, 650V 30A, TO-3PFM, Field Stop Trench IGBT

ROHM's IGBT products will contribute to energy saving high efficiency and a wide range of high voltage and high-current applications.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RGTH60TK65GC11
Status | Recommended
Package | TO-3PFM
Unit Quantity | 450
Minimum Package Quantity | 450
Packing Type | Tube
RoHS | Yes

Specifications:

Series

TH: High speed SW

VCES [V]

650

IC(100°C)[A]

17

VCE(sat) (Typ.) [V]

1.6

tf(Typ.) [ns]

47

Pd [W]

61

BVCES (Min.)[V]

650

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

175

Package Size [mm]

16x21 (t=5.2)

Find Similar

Features:

  • Low Collector-Emitter Saturation Voltage
  • High Speed Switching
  • Low Switching Loss & Soft Switching
  • Pb-free Lead Plating; RoHS Compliant
X

Most Viewed