Not Recommended for New Designs RFUS10TF4SFH
Super Fast Recovery Diode (AEC-Q101 Qualified)

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 

Replacement Product For RFUS10TF4SFH

Part Number
RFUS10TF4SFH
RFUS10TF4SFH
RFUH10NS4SFH
RFUH10NS4SFH
Ordering Part Number RFUS10TF4SFHC9 RFUH10NS4SFHTL
Similar Level - Similar Specification
Data Sheet    
Supply Status Not Recommended for New Designs Active
Package TO-220NFM (2PIN) TO-263S (D2PAK)
Unit Quantity 1000 1000
Minimum Packing Quantity - 1000
Packing Type Tube Taping
RoHS Yes Yes
Package Code ITO-220AC TO-263S (D2PAK)
JEITA Package - SC-83
Package Size [mm] 10x15 (t=4.7) 10.1x9 (t=4.7)
Configuration - Single
Number of terminal 2 3
VRM[V] 430 430
Reverse Voltage VR[V] 430 430
Average Rectified Forward Current IO[A] 10.0 10.0
IFSM[A] 80.0 80.0
Forward Voltage VF(Max.)[V] 1.7 1.7
IF @ Forward Voltage [A] 10.0 10.0
Reverse Current IR(Max.)[mA] 0.01 0.01
VR @ Reverse Current [V] 430 430
trr(Max.)[ns] 30 25
IF @ trr [mA] 500.0 500.0
IR @ trr [A] 1.0 1.0
Storage Temperature (Min.)[°C] -55 -55
Storage Temperature (Max.)[°C] 150 150
Mounting Style Leaded type Surface mount
Common Standard AEC-Q101 (Automotive Grade) AEC-Q101 (Automotive Grade)
X

Most Viewed