RFUH5TF6S
Super Fast Recovery Diode

RFUH5TF6S is Super Fast Recovery Diode for general rectification.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RFUH5TF6SC9
Status | Active
Package | TO-220NFM (2PIN)
Unit Quantity | 1000
Minimum Package Quantity |
Packing Type | Tube
RoHS | Yes

Specifications:

Configuration

Single

Package Code

ITO-220AC

Mounting Style

Leaded type

Number of terminal

2

VRM[V]

600

Reverse Voltage VR[V]

600

Average Rectified Forward Current IO[A]

5

IFSM[A]

30

Forward Voltage VF(Max.)[V]

2.8

IF @ Forward Voltage [A]

5

Reverse Current IR(Max.)[mA]

0.01

VR @ Reverse Current [V]

600

trr(Max.)[ns]

25

IF @ trr [mA]

0

IR @ trr [A]

1

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

10x15 (t=4.7)

Find Similar

Features:

N/A

Similar Products

 

Different Grade

RFUH5TF6SFH   Grade| Automotive StatusActive
X

Most Viewed