RFN2LAM6S
Super Fast Recovery Diode

RFN2LAM6S is Super Fast Recovery Diode for general rectification.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RFN2LAM6STR
Status | Recommended
Package | PMDTM
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Configuration

Single

Package Code

SOD-128

Mounting Style

Surface mount

Number of terminal

2

VRM[V]

600

Reverse Voltage VR[V]

600

Average Rectified Forward Current IO[A]

1.5

IFSM[A]

40

Forward Voltage VF(Max.)[V]

1.55

IF @ Forward Voltage [A]

1.5

Reverse Current IR(Max.)[mA]

0.001

VR @ Reverse Current [V]

600

trr(Max.)[ns]

35

IF @ trr [mA]

0

IR @ trr [A]

1

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.5x4.7 (t=1.05)

Find Similar

Features:

N/A

Similar Products

 

Different Grade

RFN2LAM6STF   Grade| Automotive StatusRecommended

Reference Design / Application Evaluation Kit

 
    • Reference Design - REFPDT001
    • Integrating Battery Charging Algorithm, 2.5kW LLC DCDC Converter
    • The REFPDT001 EVK is a Digital Design platform for 2.5kW DC/DC Convertor based on Full bridge LLC topology with an output 55V/ 45A with an Input DC bus volatge of 380V. The EVK supports Battery charging alogrithm with Constant voltage and constant curnt operation to be used with 48V Lithum Ion Battery.


      • Constant current operation
      • Constant Voltage operation
      • Output Over Voltage protection
      • Output Over current protection
      • Reverse Battery Protection
      • CAN Communication
      • RS485 Communication
      • LCD Interface

    • Application EVK - APEVK66001
    • Industrial 3.6kW Totem Pole PFC Application EVK
    • Various applications are equipped with AC/DC functions, and the Totem Pole PFC topology is the standard circuit.The TPPFCSIC-EVK-301 implements a single-phase AC/DC conversion stage in Totem Pole PFC topology. Key components are ROHM Gen.4 SiC MOSFETs (SCT4045DR) as the main high-frequency switching elements, as well as the BM61S41 single-channel isolated gate driver IC. In addition, SJ MOSFETs and auxiliary power supply, among other components from ROHM, were utilized to create a high-performance AC/DC circuit for single-phase operation.TPPFCSIC-EVK-301 reaches up to 98.5% efficiency at 230Vac.If this Totem Pole PFC reference design is coupled with a secondary stage of comparable efficiency, it becomes possible to achieve the 80+ Titanium target efficiency of power supply products. Moreover, this contributes to enhancing the Annual Performance Factor (APF) of air conditioners.

      This reference design consists of two boards. Each is shown below.

      • TPPFCSIC-EVK-201_PCB3051:Totem Pole PFC Board
      • TPPFCSIC-EVK-201_PCB3052 : AUX Power Supply Board

      The software for this reference design can be downloaded from below.
      [TPPFCSIC-EVK-301_SW.zip Download]

X

Most Viewed