RFN1LAM6STF
Automotive Fast Recovery Diode (AEC-Q101 Qualified)
RFN1LAM6STF
RFN1LAM6STF
Automotive Fast Recovery Diode (AEC-Q101 Qualified)
RFN1LAM6STF is the high reliability Automotive Fast Recovery Diode, suitable for general rectification.
Product Detail
Part Number | RFN1LAM6STFTR
Status |
Recommended
Package |
PMDTM
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Product Longevity Program |
10 Years
Specifications:
Configuration
Single
Package Code
SOD-128
Mounting Style
Surface mount
Number of terminal
2
VRM[V]
600
Reverse Voltage VR[V]
600
Average Rectified Forward Current IO[A]
0.8
IFSM[A]
15
Forward Voltage VF(Max.)[V]
1.45
IF @ Forward Voltage [A]
0.8
Reverse Current IR(Max.)[mA]
0.001
VR @ Reverse Current [V]
600
trr(Max.)[ns]
35
IF @ trr [mA]
0
IR @ trr [A]
1
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2.5x4.7 (t=1.05)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
N/A