RFN10NS8D
Super Fast Recovery Diode

RFN10NS8D is low VF and low switching loss Fast Recovery Diode which is suitable for general rectification.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RFN10NS8DTL
Status | Active
Package | TO-263S (D2PAK)
Unit Quantity | 1000
Minimum Package Quantity | 1000
Packing Type | Taping
RoHS | Yes

Specifications:

Configuration

C-Common

Package Code

TO-263S (D2PAK)

Package(JEITA)

SC-83

Mounting Style

Surface mount

Number of terminal

3

VRM[V]

800

Reverse Voltage VR[V]

800

Average Rectified Forward Current IO[A]

10

IFSM[A]

60

Forward Voltage VF(Max.)[V]

2.1

IF @ Forward Voltage [A]

5

Reverse Current IR(Max.)[mA]

0.01

VR @ Reverse Current [V]

800

trr(Max.)[ns]

40

IF @ trr [mA]

500

IR @ trr [A]

1

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

10.1x9 (t=4.7)

Find Similar

Features:

  • Cathode common dual type
  • Low switching loss
  • Low forward voltage

Similar Products

 

Different Grade

RFN10NS8DFH   Grade| Automotive StatusActive
X

Most Viewed