RF501BM2S
Super Fast Recovery Diode
RF501BM2S
RF501BM2S
Super Fast Recovery Diode
RF501BM2S is the silicon epitaxial planar type Fast Recovery Diode.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | RF501BM2STL
Status |
Recommended
Package |
TO-252
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS |
Yes
Specifications:
Configuration
Single
Package Code
TO-252 (DPAK)
Package(JEITA)
SC-63
Mounting Style
Surface mount
Number of terminal
3
VRM[V]
200
Reverse Voltage VR[V]
200
Average Rectified Forward Current IO[A]
5
IFSM[A]
40
Forward Voltage VF(Max.)[V]
0.92
IF @ Forward Voltage [A]
5
Reverse Current IR(Max.)[mA]
0.001
VR @ Reverse Current [V]
200
trr(Max.)[ns]
25
IF @ trr [mA]
500
IR @ trr [A]
1
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
6.6x10 (t=2.3)
Features:
- Low switching loss
- Low forward voltage