RF4E080BN
4.5V Drive Nch MOSFET
RF4E080BN
RF4E080BN
4.5V Drive Nch MOSFET
Power MOSFETs are made as low ON-resistance devices by the micro-processing technologies useful for wide range of applications. Broad lineup covering compact types, high-power types and complex types to meet various needs in the market.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | RF4E080BNTR
Status |
Recommended
Package |
HUML2020L8 (Single)
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Specifications:
Package Code
DFN2020-8S
Applications
Switching, Motor
Number of terminal
8
Polarity
Nch
Drain-Source Voltage VDSS[V]
30
Drain Current ID[A]
8
RDS(on)[Ω] VGS=4.5V(Typ.)
0.0189
RDS(on)[Ω] VGS=10V(Typ.)
0.0135
RDS(on)[Ω] VGS=Drive (Typ.)
0.0189
Total gate charge Qg[nC]
7.2
Power Dissipation (PD)[W]
2
Drive Voltage[V]
4.5
Mounting Style
Surface mount
Bare Die Part Number
Available: K4001
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2x2 (t=0.65)
Features:
・ Low on - resistance.・ High Power Small Mold Package (HUML2020L8).
・ Pb-free lead plating ; RoHS compliant
・ Halogen Free