RF4E060AJ
Nch 30V 6A Middle Power MOSFET

RF4E060AJ is low on-resistance and high power small mold package MOSFET for switching application.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RF4E060AJTCR
Status | Active
Package | HUML2020L8 (Single)
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Package Code

DFN2020-8S

Applications

Power Supply

Number of terminal

8

Polarity

Nch

Drain-Source Voltage VDSS[V]

30

Drain Current ID[A]

6

RDS(on)[Ω] VGS=2.5V(Typ.)

0.041

RDS(on)[Ω] VGS=4.5V(Typ.)

0.028

RDS(on)[Ω] VGS=Drive (Typ.)

0.041

Total gate charge Qg[nC]

4

Power Dissipation (PD)[W]

2

Drive Voltage[V]

2.5

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2x2 (t=0.65)

Find Similar

Features:

  • Low on - resistance.
  • High Power Small Mold Package (HUML2020L8).
  • Pb-free lead plating; RoHS compliant
  • Halogen Free
  • 100% Rg and UIS tested
X

Most Viewed