Not Recommended for New Designs RCD100N19
4V Drive Nch Power MOSFET

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 

Replacement Product For RCD100N19

Part Number
RCD100N19
RCD100N19
RD3S100CN
RD3S100CN
Ordering Part Number RCD100N19TL RD3S100CNTL1
Similar Level - Similar Specification
Data Sheet    
Supply Status Not Recommended for New Designs Recommended
Package CPT3 TO-252
Unit Quantity 2500 2500
Minimum Packing Quantity 2500 2500
Packing Type Taping Taping
RoHS Yes Yes
Package Code TO-252 (DPAK) TO-252 (DPAK)
Package Size [mm] 6.5x9.5 (t=2.3) 6.6x10.0 (t=2.4)
Number of terminal 3 3
Polarity Nch Nch
Drain-Source Voltage VDSS [V] 190 190
Drain Current ID [A] 10.0 10.0
RDS(on)[O] VGS=4V (Typ.) 0.136 0.136
RDS(on)[O] VGS=10V (Typ.) 0.13 0.13
RDS(on)[O] VGS=Drive (Typ.) 0.136 0.136
Drive Voltage [V] 4.0 4.0
Power Dissipation (PD) [W] 20.0 85.0
Total gate charge Qg [nC] 52.0 52.0
Mounting Style Surface mount Surface mount
Bare Die P/N - Available: K6565
JEITA Package SC-63 SC-63
Storage Temperature (Min.)[°C] -55 -55
Storage Temperature (Min.)[°C] 150 150
X

Most Viewed