Not Recommended for New Designs RCD080N25
10V Drive Nch MOSFET

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 

Replacement Product For RCD080N25

Part Number
RCD080N25
RCD080N25
RD3U080CN
RD3U080CN
Ordering Part Number RCD080N25TL RD3U080CNTL1
Similar Level - Similar Specification
Data Sheet    
Supply Status Not Recommended for New Designs Recommended
Package CPT3 TO-252
Unit Quantity 2500 2500
Minimum Packing Quantity 2500 2500
Packing Type Taping Taping
RoHS Yes Yes
Package Code TO-252 (DPAK) TO-252 (DPAK)
Package Size [mm] 6.5x9.5 (t=2.3) 6.6x10.0 (t=2.4)
Number of terminal 3 3
Polarity Nch Nch
Drain-Source Voltage VDSS [V] 250 250
Drain Current ID [A] 8.0 8.0
RDS(on)[O] VGS=10V (Typ.) 0.225 0.225
RDS(on)[O] VGS=Drive (Typ.) 0.225 0.225
Drive Voltage [V] 10.0 10.0
Power Dissipation (PD) [W] 20.0 85.0
Total gate charge Qg [nC] 25.0 25.0
Mounting Style Surface mount Surface mount
JEITA Package SC-63 SC-63
Storage Temperature (Min.)[°C] -55 -55
Storage Temperature (Min.)[°C] 150 150
X

Most Viewed