RBR3MM60BTF
Low VF, 60V, 3A, SOD-123FL, Schottky Barrier Diode for Automotive
RBR3MM60BTF
RBR3MM60BTF
Low VF, 60V, 3A, SOD-123FL, Schottky Barrier Diode for Automotive
RBR3MM60BTF is low VF high reliability Schottky Barrier Diode, suitable for general rectification.
Product Detail
Part Number | RBR3MM60BTFTR
Status |
Recommended
Package |
PMDU
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Specifications:
Configuration
Single
Package Code
SOD-123FL
Package(JEITA)
SC-109B
Mounting Style
Surface mount
Number of terminal
2
VRM[V]
60
Reverse Voltage VR[V]
60
Average Rectified Forward Current IO[A]
3
IFSM[A]
30
Forward Voltage VF(Max.)[V]
0.61
IF @ Forward Voltage [A]
3
Reverse Current IR(Max.)[mA]
0.12
VR @ Reverse Current[V]
60
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
1.6x3.5 (t=0.9)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
- Small power mold type (PMDU)
- High reliability
- Low VF