Last Time Buy RB886Y
Detection Schottky Diode

Products discontinuation (EOL) has been announced.

Product Detail

 

Replacement Product For RB886Y

Part Number
RB886Y
RB886Y
RB886CM
RB886CM
Ordering Part Number RB886YT2R RB886CMT2R
Similar Level - Similar Specification
Data Sheet    
Supply Status Last Time Buy Recommended
Package EMD4 VMN2M
Unit Quantity 8000 8000
Minimum Packing Quantity 8000 8000
Packing Type Taping Taping
RoHS Yes Yes
Package Code SOT-543 SOD-923
JEITA Package SC-107A -
Package Size [mm] 1.6x1.6 (t=0.55) 0.6x1 (t=0.4)
Configuration Dual Line Single
Number of terminal 4 2
Reverse Voltage VR[V] 15 5
IF[mA] 10.0 10.0
Forward Voltage VF[V] 0.35 0.35
IF @ Forward Voltage [mA] 1.0 1.0
Tj[°C] 125 150
Ct[pF] 0.8 0.8
VR @ Ct [V] 1 1
f @ Ct [MHz] 1 1
Storage Temperature (Min.)[°C] -40 -40
Storage Temperature (Max.)[°C] 125 125
Mounting Style Surface mount Surface mount
X

Most Viewed