Last Time Buy RB851Y
Detection Schottky Diode

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | RB851YT2R
Status | Last Time Buy
Package | EMD4
Unit Quantity | 8000
Minimum Package Quantity | 8000
Packing Type | Taping
RoHS | Yes

Specifications:

Configuration

Dual Line

Package Code

SOT-543

Package(JEITA)

SC-107A

Mounting Style

Surface mount

Number of terminal

4

Reverse Voltage VR[V]

3

IF[mA]

30

Forward Voltage VF[V]

0.46

IF @ Forward Voltage [mA]

1

Tj[°C]

125

Storage Temperature (Min.)[°C]

-40

Storage Temperature (Max.)[°C]

125

Package Size [mm]

1.6x1.6 (t=0.55)

Find Similar

Features:

・Ultla-small mold type.
・Low capacitance and for high-efficient radio detection.
X

Most Viewed