RB530SM-40FH
40V, 100mA, SOD-523, Schottky Barrier Diode for Automotive
RB530SM-40FH
RB530SM-40FH
40V, 100mA, SOD-523, Schottky Barrier Diode for Automotive
RB530SM-40FH is the high reliability Automotive Schottky Barrier Diode, suitable for small current rectification.
Product Detail
Part Number | RB530SM-40FHT2R
Status |
Recommended
Package |
EMD2
Unit Quantity | 8000
Minimum Package Quantity | 8000
Packing Type | Taping
RoHS |
Yes
Specifications:
Configuration
Single
Package Code
SOD-523
Package(JEITA)
SC-79
Mounting Style
Surface mount
Number of terminal
2
VRM[V]
40
Reverse Voltage VR[V]
40
Average Rectified Forward Current IO[A]
0.1
IFSM[A]
1
Forward Voltage VF(Max.)[V]
0.71
IF @ Forward Voltage [A]
0.1
Reverse Current IR(Max.)[mA]
0.015
VR @ Reverse Current[V]
40
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
0.8x1.6 (t=0.7)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
- Ultra small mold type (EMD2)
- High reliability
- Low VF