Last Time Buy
RB521ZS-40
RB521ZS-40
Last Time Buy
RB521ZS-40
Products discontinuation (EOL) has been announced.
×
Product Detail
Replacement Product For RB521ZS-40
Part Number |
|
|
---|---|---|
Ordering Part Number | RB521ZS-40T2R | RB521SM-40T2R |
Similar Level | - | Same Pinout |
Data Sheet | ||
Supply Status | Last Time Buy | Recommended |
Package | GMD2 | EMD2 |
Unit Quantity | 8000 | 8000 |
Minimum Packing Quantity | 8000 | 8000 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Package Code | SOD-962 (DFN0603-2) | SOD-523 |
JEITA Package | - | SC-79 |
Package Size [mm] | 0.3x0.6 (t=0.33) | 0.8x1.6 (t=0.7) |
Configuration | Single | Single |
Number of terminal | 2 | 2 |
VRM [V] | 40 | 45 |
Reverse Voltage VR [V] | 40 | 40 |
Average Rectified Forward Current IO [A] | 0.1 | 0.2 |
IFSM [A] | 0.5 | 1.0 |
Forward Voltage VF (Max.)[V] | 0.41 | 0.45 |
IF @ Forward Voltage [A] | 0.01 | 0.1 |
Reverse Current IR (Max.)[mA] | 0.004 | 0.09 |
VR @ Reverse Current[V] | 10 | 40 |
Storage Temperature (Min.)[°C] | -55 | -55 |
Storage Temperature (Max.)[°C] | 125 | 150 |
Mounting Style | Surface mount | Surface mount |
Show / Hide Parameters
X