RB521SM-30FH
30V, 200mA, SOD-523, Schottky Barrier Diode for Automotive
RB521SM-30FH
RB521SM-30FH
30V, 200mA, SOD-523, Schottky Barrier Diode for Automotive
ROHM's schottky barrier diodes are low VF, low IR and high ESD resistant, suitable for phone and various portable electronics.
Product Detail
Part Number | RB521SM-30FHT2R
Status |
Recommended
Package |
EMD2
Unit Quantity | 8000
Minimum Package Quantity | 8000
Packing Type | Taping
RoHS |
Yes
Product Longevity Program |
10 Years
Specifications:
Configuration
Single
Package Code
SOD-523
Package(JEITA)
SC-79
Mounting Style
Surface mount
Number of terminal
2
Reverse Voltage VR[V]
30
Average Rectified Forward Current IO[A]
0.2
IFSM[A]
1
Forward Voltage VF(Max.)[V]
0.47
IF @ Forward Voltage [A]
0.2
Reverse Current IR(Max.)[mA]
0.03
VR @ Reverse Current[V]
10
Storage Temperature (Min.)[°C]
-40
Storage Temperature (Max.)[°C]
150
Package Size [mm]
0.8x1.6 (t=0.7)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
・Ultra-small mold type.・Highly reliable.
・Structure:Silicone epitaxial planer type.