Last Time Buy RB481Y-40FH
Schottky Barrier Diode (AEC-Q101 Qualified)

Products discontinuation (EOL) has been announced.

Product Detail

 

Replacement Product For RB481Y-40FH

Part Number
RB481Y-40FH
RB481Y-40FH
RB521SM-40FH
RB521SM-40FH
Ordering Part Number RB481Y-40FHT2R RB521SM-40FHT2R
Similar Level - Similar Specification
Data Sheet    
Supply Status Last Time Buy Recommended
Package EMD4 EMD2
Unit Quantity 8000 8000
Minimum Packing Quantity 8000 8000
Packing Type Taping Taping
RoHS Yes Yes
Package Code SOT-543 SOD-523
JEITA Package SC-107A SC-79
Package Size [mm] 1.6x1.6 (t=0.55) 0.8x1.6 (t=0.7)
Configuration Dual Line Single
Number of terminal 4 2
VRM [V] 40 45
Reverse Voltage VR [V] 40 40
Average Rectified Forward Current IO [A] 0.2 0.2
IFSM [A] 1.0 1.0
Forward Voltage VF (Max.)[V] 0.45 0.45
IF @ Forward Voltage [A] 0.1 0.1
Reverse Current IR (Max.)[mA] 0.09 0.09
VR @ Reverse Current[V] 40 40
Storage Temperature (Min.)[°C] -40 -55
Storage Temperature (Max.)[°C] 125 150
Mounting Style Surface mount Surface mount
Common Standard AEC-Q101 (Automotive Grade) AEC-Q101 (Automotive Grade)
X

Most Viewed