Last Time Buy
RB480Y
Schottky Barrier Diode
Last Time Buy
RB480Y
Schottky Barrier Diode
Products discontinuation (EOL) has been announced.
×
Product Detail
Replacement Product For RB480Y
Part Number |
|
|
---|---|---|
Ordering Part Number | RB480YT2R | RB520SM-30T2R |
Similar Level | - | Similar Specification |
Data Sheet | ||
Supply Status | Last Time Buy | Recommended |
Package | EMD4 | EMD2 |
Unit Quantity | 8000 | 8000 |
Minimum Packing Quantity | 8000 | 8000 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Package Code | SOT-543 | SOD-523 |
JEITA Package | SC-107A | SC-79 |
Package Size [mm] | 1.6x1.6 (t=0.55) | 0.8x1.6 (t=0.7) |
Configuration | Dual Line | Single |
Number of terminal | 4 | 2 |
Reverse Voltage VR [V] | 30 | 30 |
Average Rectified Forward Current IO [A] | 0.1 | 0.2 |
IFSM [A] | 1.0 | 1.0 |
Forward Voltage VF (Max.)[V] | 0.53 | 0.58 |
IF @ Forward Voltage [A] | 0.1 | 0.2 |
Reverse Current IR (Max.)[mA] | 0.001 | 0.001 |
VR @ Reverse Current[V] | 10 | 10 |
Storage Temperature (Min.)[°C] | -40 | -40 |
Storage Temperature (Max.)[°C] | 125 | 150 |
Mounting Style | Surface mount | Surface mount |
Show / Hide Parameters
X