Not Recommended for New Designs
RB480KFH
Schottky Barrier Diode (AEC-Q101 Qualified)
Not Recommended for New Designs
RB480KFH
Schottky Barrier Diode (AEC-Q101 Qualified)
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For RB480KFH
Part Number |
|
|
---|---|---|
Ordering Part Number | RB480KFHTL | RB501VM-40FHTE-17 |
Similar Level | - | Similar Specification |
Data Sheet | ||
Supply Status | Not Recommended for New Designs | Recommended |
Package | UMD4 | UMD2 |
Unit Quantity | 3000 | 3000 |
Minimum Packing Quantity | 3000 | 3000 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Package Code | SOT-343 | SOD-323FL |
JEITA Package | SC-82 | SC-90A |
Package Size [mm] | 2x2.1 (t=1) | 1.25x2.5 (t=0.9) |
Configuration | Dual Line | Single |
Number of terminal | 4 | 2 |
VRM [V] | 45 | 45 |
Reverse Voltage VR [V] | 40 | 40 |
Average Rectified Forward Current IO [A] | 0.1 | 0.1 |
IFSM [A] | 1.0 | 1.0 |
Forward Voltage VF (Max.)[V] | 0.6 | 0.55 |
IF @ Forward Voltage [A] | 0.1 | 0.1 |
Reverse Current IR (Max.)[mA] | 0.001 | 0.03 |
VR @ Reverse Current[V] | 10 | 10 |
Storage Temperature (Min.)[°C] | -40 | -40 |
Storage Temperature (Max.)[°C] | 125 | 125 |
Mounting Style | Surface mount | Surface mount |
Common Standard | AEC-Q101 (Automotive Grade) | AEC-Q101 (Automotive Grade) |
Show / Hide Parameters
X