Not Recommended for New Designs RB451F
Schottky Barrier Diode

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 

Replacement Product For RB451F

Part Number
RB451F
RB451F
RB501VM-40
RB501VM-40
Ordering Part Number RB451FT106 RB501VM-40TE-17
Similar Level - Similar Specification
Data Sheet    
Supply Status Not Recommended for New Designs Recommended
Package UMD3 UMD2
Unit Quantity 3000 3000
Minimum Packing Quantity 3000 3000
Packing Type Taping Taping
RoHS Yes Yes
Package Code SOT-323 SOD-323FL
JEITA Package SC-70 SC-90A
Package Size [mm] 2x2.1 (t=1) 1.25x2.5 (t=0.9)
Configuration Single Single
Number of terminal 3 2
VRM [V] 40 45
Reverse Voltage VR [V] 40 40
Average Rectified Forward Current IO [A] 0.1 0.1
IFSM [A] 1.0 1.0
Forward Voltage VF (Max.)[V] 0.55 0.55
IF @ Forward Voltage [A] 0.1 0.1
Reverse Current IR (Max.)[mA] 0.03 0.03
VR @ Reverse Current[V] 10 10
Storage Temperature (Min.)[°C] -40 -40
Storage Temperature (Max.)[°C] 125 125
Mounting Style Surface mount Surface mount
X

Most Viewed