RB238T150NZ
Super Low IR, 150V, 40A, ITO-220AB, Schottky Barrier Diode
RB238T150NZ
RB238T150NZ
Super Low IR, 150V, 40A, ITO-220AB, Schottky Barrier Diode
RB238T150NZ is super low IR schottky barrier diode for switching power supply.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Configuration
C-Common
Package Code
ITO-220AB
Mounting Style
Leaded type
Number of terminal
3
VRM[V]
150
Reverse Voltage VR[V]
150
Average Rectified Forward Current IO[A]
40
IFSM[A]
100
Forward Voltage VF(Max.)[V]
0.87
IF @ Forward Voltage [A]
20
Reverse Current IR(Max.)[mA]
0.03
VR @ Reverse Current[V]
150
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
10x15 (t=4.9)
Features:
- Cathode common type
- High reliability
- Super low IR