RB225NS-40FH
Schottky Barrier Diode (AEC-Q101 Qualified)

ROHM's schottky barrier diodes are low VF, low IR and high ESD resistant, suitable for PC,mobile phone and various portable electronics.

Product Detail

 
Part Number | RB225NS-40FHTL
Status | Active
Package | TO-263S (D2PAK)
Unit Quantity | 1000
Minimum Package Quantity | 1000
Packing Type | Taping
RoHS | Yes

Specifications:

Package Code

TO-263S (D2PAK)

Package(JEITA)

SC-83

Mounting Style

Surface mount

Number of terminal

3

VRM[V]

40

Reverse Voltage VR[V]

40

Average Rectified Forward Current IO[A]

30

IFSM[A]

100

Forward Voltage VF(Max.)[V]

0.63

IF @ Forward Voltage [A]

15

Reverse Current IR(Max.)[mA]

0.0005

VR @ Reverse Current[V]

40

Storage Temperature (Min.)[°C]

-40

Storage Temperature (Max.)[°C]

150

Package Size [mm]

10.1x9 (t=4.7)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

・Low VF type, highly reliable.

Similar Products

 

Different Grade

RB225NS-40   Grade| Standard StatusActive
X

Most Viewed