RB215T-60HZ
Schottky Barrier Diode (AEC-Q101 Qualified)
RB215T-60HZ
RB215T-60HZ
Schottky Barrier Diode (AEC-Q101 Qualified)
RB215T-60HZ is low IR and high reliability Automotive schottky barrier diode for switching power supply.
Product Detail
Specifications:
Package Code
ITO-220AB
Mounting Style
Leaded type
Number of terminal
3
VRM[V]
60
Reverse Voltage VR[V]
60
Average Rectified Forward Current IO[A]
20
IFSM[A]
100
Forward Voltage VF(Max.)[V]
0.58
IF @ Forward Voltage [A]
10
Reverse Current IR(Max.)[mA]
0.6
VR @ Reverse Current[V]
60
Storage Temperature (Min.)[°C]
-40
Storage Temperature (Max.)[°C]
150
Package Size [mm]
10x15 (t=4.9)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
・Cathode common type.・Low IR type, highly reliable.