RB215T-40HZ
Schottky Barrier Diode (AEC-Q101 Qualified)

RB215T-40HZ is low IR and high reliability Automotive schottky barrier diode for switching power supply.

Product Detail

 
Part Number | RB215T-40HZC9
Status | Active
Package | TO-220FN (3PIN)
Unit Quantity | 1000
Minimum Package Quantity | 1000
Packing Type | Tube
RoHS | Yes

Specifications:

Package Code

ITO-220AB

Mounting Style

Leaded type

Number of terminal

3

VRM[V]

45

Reverse Voltage VR[V]

40

Average Rectified Forward Current IO[A]

20

IFSM[A]

100

Forward Voltage VF(Max.)[V]

0.55

IF @ Forward Voltage [A]

10

Reverse Current IR(Max.)[mA]

0.5

VR @ Reverse Current[V]

40

Storage Temperature (Min.)[°C]

-40

Storage Temperature (Max.)[°C]

150

Package Size [mm]

10x15 (t=4.9)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

・Cathode common type.
・Low IR type, highly reliable.
X

Most Viewed