Not Recommended for New Designs
RB161L-40
Schottky Barrier Diode
Not Recommended for New Designs
RB161L-40
Schottky Barrier Diode
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For RB161L-40
Part Number |
|
|
---|---|---|
Ordering Part Number | RB161L-40TE25 | RBS1LAM40ATR |
Similar Level | - | Similar Specification |
Data Sheet | ||
Supply Status | Not Recommended for New Designs | Recommended |
Package | PMDS | PMDTM |
Unit Quantity | 1500 | 3000 |
Minimum Packing Quantity | 1500 | 3000 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Package Code | DO-214AC (SMA) | SOD-128 |
Package Size [mm] | 2.6x5 (t=2.2) | 2.5x4.7 (t=1.05) |
Configuration | - | Single |
Number of terminal | 2 | 2 |
VRM [V] | 40 | 40 |
Reverse Voltage VR [V] | 20 | 20 |
Average Rectified Forward Current IO [A] | 1.0 | 1.0 |
IFSM [A] | 70.0 | 40.0 |
Forward Voltage VF (Max.)[V] | 0.4 | 0.38 |
IF @ Forward Voltage [A] | 1.0 | 1.0 |
Reverse Current IR (Max.)[mA] | 1.0 | 0.4 |
VR @ Reverse Current[V] | 20 | 20 |
Storage Temperature (Min.)[°C] | -40 | -55 |
Storage Temperature (Max.)[°C] | 125 | 125 |
Mounting Style | Surface mount | Surface mount |
Show / Hide Parameters
X