Not Recommended for New Designs RB160L-60
Schottky Barrier Diode

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 

Replacement Product For RB160L-60

Part Number
RB160L-60
RB160L-60
RBR1LAM60A
RBR1LAM60A
Ordering Part Number RB160L-60TE25 RBR1LAM60ATR
Similar Level - Similar Specification
Data Sheet    
Supply Status Not Recommended for New Designs Recommended
Package PMDS PMDTM
Unit Quantity 1500 3000
Minimum Packing Quantity 1500 3000
Packing Type Taping Taping
RoHS Yes Yes
Package Code DO-214AC (SMA) SOD-128
Package Size [mm] 2.6x5 (t=2.2) 2.5x4.7 (t=1.05)
Configuration - Single
Number of terminal 2 2
VRM [V] 60 60
Reverse Voltage VR [V] 60 60
Average Rectified Forward Current IO [A] 1.0 1.0
IFSM [A] 30.0 40.0
Forward Voltage VF (Max.)[V] 0.58 0.53
IF @ Forward Voltage [A] 1.0 1.0
Reverse Current IR (Max.)[mA] 1.0 0.075
VR @ Reverse Current[V] 60 60
Storage Temperature (Min.)[°C] -40 -55
Storage Temperature (Max.)[°C] 150 150
Mounting Style Surface mount Surface mount
X

Most Viewed