RB070MM-30
30V, 1.5A, SOD-123FL, Schottky Barrier Diode
RB070MM-30
RB070MM-30
30V, 1.5A, SOD-123FL, Schottky Barrier Diode
RB070MM-30 is small power mold type (PMDU) schottky barrier diode for general rectification.
New alternative products may be available.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Configuration
Single
Package Code
SOD-123FL
Package(JEITA)
SC-109B
Mounting Style
Surface mount
Number of terminal
2
VRM[V]
30
Reverse Voltage VR[V]
30
Average Rectified Forward Current IO[A]
1.5
IFSM[A]
30
Forward Voltage VF(Max.)[V]
0.43
IF @ Forward Voltage [A]
0.5
Reverse Current IR(Max.)[mA]
0.05
VR @ Reverse Current[V]
30
Storage Temperature (Min.)[°C]
-40
Storage Temperature (Max.)[°C]
150
Package Size [mm]
1.6x3.5 (t=0.9)
Features:
- Small power mold type (PMDU)
- High reliability
- Low VF