Not Recommended for New Designs RB068L-60
Schottky Barrier Diode

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 

Replacement Product For RB068L-60

Part Number
RB068L-60
RB068L-60
RB068LAM-60
RB068LAM-60
Ordering Part Number RB068L-60TE25 RB068LAM-60TR
Similar Level - Similar Specification
Data Sheet    
Supply Status Not Recommended for New Designs Recommended
Package PMDS PMDTM
Unit Quantity 1500 3000
Minimum Packing Quantity 1500 3000
Packing Type Taping Taping
RoHS Yes Yes
Package Code DO-214AC (SMA) SOD-128
Package Size [mm] 2.6x5 (t=2.2) 2.5x4.7 (t=1.05)
Configuration - Single
Number of terminal 2 2
VRM [V] 60 60
Reverse Voltage VR [V] 60 60
Average Rectified Forward Current IO [A] 2.0 2.0
IFSM [A] 90.0 70.0
Forward Voltage VF (Max.)[V] 0.68 0.68
IF @ Forward Voltage [A] 2.0 2.0
Reverse Current IR (Max.)[mA] 0.002 0.002
VR @ Reverse Current[V] 60 60
Storage Temperature (Min.)[°C] - -55
Storage Temperature (Max.)[°C] - 150
Mounting Style Surface mount Surface mount
X

Most Viewed