RB058L-40DD
Schottky Barrier Diode (AEC-Q101 Qualified)
RB058L-40DD
RB058L-40DD
Schottky Barrier Diode (AEC-Q101 Qualified)
ROHM's schottky barrier diodes are low VF, low IR and high ESD resistant, suitable for PC,mobile phone and various portable electronics.
New alternative products may be available.
Product Detail
Specifications:
Package Code
DO-214AC (SMA)
Mounting Style
Surface mount
Number of terminal
2
VRM[V]
40
Reverse Voltage VR[V]
40
Average Rectified Forward Current IO[A]
3
IFSM[A]
100
Forward Voltage VF(Max.)[V]
0.7
IF @ Forward Voltage [A]
3
Reverse Current IR(Max.)[mA]
0.005
VR @ Reverse Current[V]
40
Package Size [mm]
2.6x5 (t=2.2)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
・ Small power mold type.(PMDS)・ High reliability
・ AEC-Q101 qualified