Not Recommended for New Designs RB058L-30
Schottky Barrier Diode

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 

Replacement Product For RB058L-30

Part Number
RB058L-30
RB058L-30
RB058LAM-30
RB058LAM-30
Ordering Part Number RB058L-30TE25 RB058LAM-30TR
Similar Level - Similar Specification
Data Sheet    
Supply Status Not Recommended for New Designs Recommended
Package PMDS PMDTM
Unit Quantity 1500 3000
Minimum Packing Quantity 1500 3000
Packing Type Taping Taping
RoHS Yes Yes
Package Code DO-214AC (SMA) SOD-128
Package Size [mm] 2.6x5 (t=2.2) 2.5x4.7 (t=1.05)
Configuration - Single
Number of terminal 2 2
VRM [V] 30 30
Reverse Voltage VR [V] 30 30
Average Rectified Forward Current IO [A] 3.0 3.0
IFSM [A] 90.0 80.0
Forward Voltage VF (Max.)[V] 0.68 0.68
IF @ Forward Voltage [A] 3.0 3.0
Reverse Current IR (Max.)[mA] 0.0025 0.0025
VR @ Reverse Current[V] 30 30
Storage Temperature (Min.)[°C] -55 -55
Storage Temperature (Max.)[°C] 150 150
Mounting Style Surface mount Surface mount
X

Most Viewed