RB050L-60DD
Schottky Barrier Diode (AEC-Q101 Qualified)
RB050L-60DD
RB050L-60DD
Schottky Barrier Diode (AEC-Q101 Qualified)
ROHM's schottky barrier diodes are low VF, low IR and high ESD resistant, suitable for PC,mobile phone and various portable electronics.
New alternative products may be available.
Product Detail
Specifications:
Package Code
DO-214AC (SMA)
Mounting Style
Surface mount
Number of terminal
2
VRM[V]
60
Reverse Voltage VR[V]
60
Average Rectified Forward Current IO[A]
3
IFSM[A]
70
Forward Voltage VF(Max.)[V]
0.52
IF @ Forward Voltage [A]
2
Reverse Current IR(Max.)[mA]
0.1
VR @ Reverse Current[V]
60
Storage Temperature (Min.)[°C]
-40
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2.6x5 (t=2.2)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
・Small, power mold type.(PMDS)・Low IR type, highly reliable.