Obsolete R6035ENZ1
10V Drive Nch MOSFET

Production has already been terminated. Not available for sales.

Product Detail

 

Replacement Product For R6035ENZ1

Part Number
R6035ENZ1
R6035ENZ1
R6035ENZ4
R6035ENZ4
Ordering Part Number R6035ENZ1C9 R6035ENZ4C13
Similar Level - Same Pinout, Package
Data Sheet    
Supply Status Obsolete Recommended
Package TO-247 TO-247
Unit Quantity 450 600
Minimum Packing Quantity 450 30
Packing Type Bulk Tube
RoHS Yes Yes
Package Code TO-247AD TO-247AD
Package Size [mm] 15.94x25.14 (t=5.22) 15.94x25.14 (t=5.22)
Number of terminal 3 3
Polarity Nch Nch
Drain-Source Voltage VDSS [V] 600 600
Drain Current ID [A] 35.0 35.0
RDS(on)[O] VGS=10V (Typ.) 0.092 0.092
RDS(on)[O] VGS=Drive (Typ.) 0.092 0.092
Drive Voltage [V] 10.0 10.0
Power Dissipation (PD) [W] 120.0 379.0
Total gate charge Qg [nC] 110.0 110.0
Trr (Typ.)[ns] - 780
Mounting Style Leaded type Leaded type
Applications Power Supply Power Supply
Bare Die P/N - Available: K7406
Storage Temperature (Min.)[°C] -55 -55
Storage Temperature (Min.)[°C] 150 150
X

Most Viewed