R6024KNJ
600V 24A TO-263, High-speed switching Power MOSFET
R6024KNJ
R6024KNJ
600V 24A TO-263, High-speed switching Power MOSFET
R6024KNJ is Low on-resistance and ultra fast switching speed Power MOSFET.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Package Code
TO-263 (D2PAK)
JEITA Package
SC-83
Applications
Power Supply
Number of terminal
3
Polarity
Nch
Drain-Source Voltage VDSS[V]
600
Drain Current ID[A]
24
RDS(on)[Ω] VGS=10V(Typ.)
0.15
RDS(on)[Ω] VGS=Drive (Typ.)
0.15
Total gate charge Qg[nC]
45
Power Dissipation (PD)[W]
245
Drive Voltage[V]
10
Trr (Typ.)[ns]
510
Mounting Style
Surface mount
Bare Die Part Number
Available: K8002
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
10.1x13.1 (t=4.7)
Features:
- Low on-resistance.
- Ultra fast switching speed.
- Parallel use is easy.
- Pb-free lead plating; RoHS compliant.