Not Recommended for New Designs R6012FNX
10V Drive Nch MOSFET

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 

Replacement Product For R6012FNX

Part Number
R6012FNX
R6012FNX
R6012JNX
R6012JNX
Ordering Part Number R6012FNX R6012JNXC7G
Similar Level - Same Pinout, Package
Data Sheet    
Supply Status Not Recommended for New Designs Recommended
Package TO-220FM TO-220FM
Unit Quantity 500 2000
Minimum Packing Quantity 500 50
Packing Type Bulk Tube
RoHS Yes Yes
Package Code TO-220FM TO-220FM
Package Size [mm] 10.1x15.1 (t=4.8) 10.1x15.1 (t=4.8)
Number of terminal 3 3
Polarity Nch Nch
Drain-Source Voltage VDSS [V] 600 600
Drain Current ID [A] 12.0 12.0
RDS(on)[O] VGS=10V (Typ.) 0.39 -
RDS(on)[O] VGS=15V (Typ.) - 0.3
RDS(on)[O] VGS=Drive (Typ.) 0.39 0.3
Drive Voltage [V] 10.0 15.0
Power Dissipation (PD) [W] 50.0 60.0
Total gate charge Qg [nC] 35.0 30.0
Trr (Typ.)[ns] 75 70
Mounting Style Leaded type Leaded type
Applications Motor, Inverter Motor, Inverter
Bare Die P/N - Available: K7808
Storage Temperature (Min.)[°C] -55 -55
Storage Temperature (Min.)[°C] 150 150
X

Most Viewed