Not Recommended for New Designs QST5
PNP Low VCE(sat) Transistor

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 

Replacement Product For QST5

Part Number
QST5
QST5
2SAR512R
2SAR512R
Ordering Part Number QST5TR 2SAR512RTL
Similar Level - Same Pinout
Data Sheet    
Supply Status Not Recommended for New Designs Recommended
Package TSMT6 TSMT3
Unit Quantity 3000 3000
Minimum Packing Quantity 3000 3000
Packing Type Taping Taping
RoHS Yes Yes
Package Code SOT-457T SOT-346T
Package Size [mm] 2.9x2.8 (t=1) 2.9x2.8 (t=1)
Number of terminal 6 3
Polarity PNP PNP
Collector Power dissipation PC [W] 0.5 0.5
Collector-Emitter voltage VCEO1 [V] -30.0 -30.0
Collector current Ic [A] -2.0 -2.0
hFE - 200 to 500
Mounting Style Surface mount Surface mount
JEITA Package SC-95 SC-96
Storage Temperature (Min.)[°C] -55 -55
Storage Temperature (Min.)[°C] 150 150
X

Most Viewed