QH8KA4
30V Nch+Nch Middle Power MOSFET
QH8KA4
QH8KA4
30V Nch+Nch Middle Power MOSFET
The Middle Power MOSFET QH8KA4 is suitable for switching and battery applications.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | QH8KA4TCR
Status |
Recommended
Package |
TSMT8
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Specifications:
Package Code
TSMT8
Applications
Power Supply
Number of terminal
8
Polarity
Nch+Nch
Drain-Source Voltage VDSS[V]
30
Drain Current ID[A]
9
RDS(on)[Ω] VGS=2.5V(Typ.)
0.017
RDS(on)[Ω] VGS=4V(Typ.)
0.013
RDS(on)[Ω] VGS=4.5V(Typ.)
0.0125
RDS(on)[Ω] VGS=Drive (Typ.)
0.017
Total gate charge Qg[nC]
12
Power Dissipation (PD)[W]
1.5
Drive Voltage[V]
2.5
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
3x2.8 (t=0.85)
Features:
- Low on-resistance.
- Small Surface Mount Package.
- Pb-free lead plating; RoHS compliant.
- Halogen Free
- 100% avalanche tested.