QH8KA2
30V Nch+Nch Power MOSFET

The Power MOSFET QH8KA2 is suitable for switching power supply and motor drive.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | QH8KA2TCR
Status | Recommended
Package | TSMT8
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Package Code

TSMT8

Applications

Motor

Number of terminal

8

Polarity

Nch+Nch

Drain-Source Voltage VDSS[V]

30

Drain Current ID[A]

4.5

RDS(on)[Ω] VGS=4.5V(Typ.)

0.04

RDS(on)[Ω] VGS=10V(Typ.)

0.025

RDS(on)[Ω] VGS=Drive (Typ.)

0.04

Total gate charge Qg[nC]

4.7

Power Dissipation (PD)[W]

1.5

Drive Voltage[V]

4.5

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

3x2.8 (t=0.85)

Find Similar

Features:

· Low on - resistance.
· Small Surface Mount Package (TSMT8).
· Pb-free lead plating; RoHS compliant.
· Halogen Free
X

Most Viewed