QH8JA1
-20V Pch+Pch Middle Power MOSFET
QH8JA1
QH8JA1
-20V Pch+Pch Middle Power MOSFET
The Middle Power MOSFET QH8JA1 is suitable for switching applications.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | QH8JA1TCR
Status |
Recommended
Package |
TSMT8
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Specifications:
Package Code
TSMT8
Applications
Switching
Number of terminal
8
Polarity
Pch+Pch
Drain-Source Voltage VDSS[V]
-20
Drain Current ID[A]
-5
RDS(on)[Ω] VGS=1.8V(Typ.)
0.049
RDS(on)[Ω] VGS=2.5V(Typ.)
0.035
RDS(on)[Ω] VGS=4.5V(Typ.)
0.028
RDS(on)[Ω] VGS=Drive (Typ.)
0.049
Total gate charge Qg[nC]
10.2
Power Dissipation (PD)[W]
1.5
Drive Voltage[V]
-1.8
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
3x2.8 (t=0.85)
Features:
- Low on - resistance.
- Small surface mount package (TSMT8).
- -1.8V Drive.
- Pb-free lead plating; RoHS compliant