MSL0104RGBW
Side view RGB Chip LED
MSL0104RGBW
MSL0104RGBW
Side view RGB Chip LED
ROHM's chip LED lineup consists of standard type, top-view type, side-view type and reverse-mount type.
Product Detail
Part Number | MSL0104RGBW1
Status |
Recommended
Package |
MSL0104
Unit Quantity | 1000
Minimum Package Quantity | 1000
Packing Type | Taping
RoHS |
Yes
Specifications:
Package Type
Triple Color / Side-view
LED Type
High Brightness
Application
Home Appliance, Amusement
Package size[mm]
6.9x2.2 (t=2.15)
Emitting color
Red / Green / Blue
Dominant wave-length λD(Multi)(Typ.)[nm]
624 / 527 / 470
Luminous Intensity(Multi)(Typ.)[mcd]
700 / 1200 / 400
Number of Brightness Rank
8
Forward Voltage VF (Typ.) [V]
2.1 / 3.3 / 3.2
IF @ VF [mA]
20
Chip Structure
AIGaInP / InGaN
Power Dissipation [mW]
400
Operating Temperature[°C]
-40 to 85
Storage Temperature [°C]
-40 to 100
Features:
- Side view RGB LED
- High brightness
- Superior color mixing
- 6922(2709)size