MNR18E0APJ
Chip Resistor Networks

ROHM's chip resistor networks employ the metal glaze resistive element with high reliability. They are suitable for the high-density mounting so that the use of this product can reduce the mounting frequency as well as the mounting space.

Lineup

 
* Fractions not supported (decimals only)

Product Detail

 
Part Number | MNR18E0APJ
Status | Active
Package | MNR18
Unit Quantity | 5000
Minimum Package Quantity | 5000
Packing Type | Taping
RoHS | Yes

Specifications:

Automotive grade

Yes

Size[mm](inch)

1605(0602)x8

Rated Power[W]

0.063

Resistance Tolerance

J (±5%)

Resistance range[Ω]

10 to 1M

Resistance(Min.)[Ω]

10

Resistance(Max.)[Ω]

1000000

Temperature Coefficient[ppm/°C]

±200

Type

Chip Networks

Number of terminals

16

Number of elements

8

Rated Current[A]

1

Rated Resistance(Max.)(Jumper only)[mΩ]

50

Operating Temperature[°C]

-55 to 125

Operating Temperature (Max.)[°C]

125

Common Standard

AEC-Q200 (Automotive Grade)

Find Similar

Features:

・Suitable as damping resistors.
・8 elements are integrated in the compact one package, which helps to save the mounting space.
・Compared with standard 4-element type chip resistor network, the mounting cost shall be halved.
・The use of convex-sha
X

Most Viewed