MCR10EZPF
Thick Film Chip Resistors (MCR Series)

Chip resistors are highly reliable due to metal-glaze resistive element. They are long-seller in the market for needs from consumer electronics to industrial/automotive. The packages are available from the ultra-compact size best matching mobile communication appliances and portable equipment.

Lineup

 
* Fractions not supported (decimals only)

Product Detail

 
Part Number | MCR10EZPF
Status | Active
Package | MCR10
Unit Quantity | 5000
Minimum Package Quantity | 5000
Packing Type | Taping
RoHS | Yes
Product Longevity Program | 10 Years

Specifications:

Automotive grade

Yes

Size[mm](inch)

2012(0805)

Rated Power[W]

0.125

Resistance Tolerance

F (±1%)

Resistance range[Ω]

10 to 2.2M

Resistance(Min.)[Ω]

10

Resistance(Max.)[Ω]

2200000

Temperature Coefficient[ppm/°C]

±100

Operating Temperature[°C]

-55 to 155

Type

General Purpose

Operating Temperature (Max.)[°C]

155

Common Standard

AEC-Q200 (Automotive Grade)

Find Similar

Features:

・High-reliability chip resistor employing metal glaze as resistive element.
・Package types from 0402(01005) to 6432(2512) are in full-lineup.
X

Most Viewed