Last Time Buy MCR100JZHF
Thick Film Chip Resistors

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | MCR100JZHF
Status | Last Time Buy
Package | MCR100
Unit Quantity | 4000
Minimum Package Quantity | 4000
Packing Type | Taping
RoHS | Yes

Specifications:

Automotive grade

Yes

Size[mm](inch)

6432(2512)

Rated Power[W]

1

Resistance Tolerance

F (±1%)

Resistance range[Ω]

10 to 82K

Resistance(Min.)[Ω]

10

Resistance(Max.)[Ω]

82000

Temperature Coefficient[ppm/°C]

±100

Operating Temperature[°C]

-55 to 125

Type

General Purpose

Operating Temperature (Max.)[°C]

125

Common Standard

AEC-Q200 (Automotive Grade)

Find Similar

Features:

・High-reliability chip resistor employing metal glaze as resistive element.
・Package types from 0402(01005) to 6432(2512) are in full-lineup.
X

Most Viewed