LMR824FVJ
LMR™ Series, Low Supply Current Output Full Swing Operational Amplifier
LMR824FVJ
LMR™ Series, Low Supply Current Output Full Swing Operational Amplifier
LMR824FVJ is low-voltage low-current full-swing operational amplifiers. This product exhibit high voltage gain and high slew rate, making it suitable for mobile equipment, low voltage application and active filters.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Power Supply (Min.) [V] (+5V=5, ±5V=10)
2.5
Power Supply (Max.) [V] (+5V=5, ±5V=10)
5.5
Channel
4
Circuit Current (Typ.) [mA/ch]
0.2825
Input Offset Voltage (Max.) [mV]
5
Input Bias Current (Typ.) [nA]
40
Slew Rate (Typ.) [V/µs]
2
Input Voltage Range [V]
VSS to VDD-0.9
Output Voltage Range [V]
VSS+0.1 to VDD-0.1
Voltage gain (Typ.) [dB]
105
Equivalent input noise voltage (Typ.) [nV/√Hz]
30
Output current (Typ.) [mA]
45
CMRR (Typ.) [dB]
90
PSRR (Typ.) [dB]
85
GBW (Typ.) [MHz]
5.5
Operating Temperature (Min.) [°C]
-40
Operating Temperature (Max.) [°C]
85
Package Size [mm]
5x6.4 (t=1.2)
Features:
- Low Operating Supply Voltage
- Output Full Swing
- High Large Signal Voltage Gain
- High Slew Rate
- Low Supply Current