LMR822FVJ
LMR™ Series, Low Supply Current Output Full Swing Operational Amplifier

LMR822FVJ is the operational amplifier of the output full swing. It is the operational amplifier which is good at low voltage operation, a low supply current consumption, a high voltage gain, a high slew rate particularly is most suitable for a mobile equipment and a low voltage application, an active filter.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | LMR822FVJ-GE2
Status | Recommended
Package | TSSOP-B8J
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Power Supply (Min.) [V] (+5V=5, ±5V=10)

2.5

Power Supply (Max.) [V] (+5V=5, ±5V=10)

5.5

Channel

2

Circuit Current (Typ.) [mA/ch]

0.325

Input Offset Voltage (Max.) [mV]

5

Input Bias Current (Typ.) [nA]

40

Slew Rate (Typ.) [V/µs]

2

Input Voltage Range [V]

VSS to VDD-0.9

Output Voltage Range [V]

VSS+0.1 to VDD-0.1

Voltage gain (Typ.) [dB]

105

Equivalent input noise voltage (Typ.) [nV/√Hz]

30

Output current (Typ.) [mA]

45

CMRR (Typ.) [dB]

90

PSRR (Typ.) [dB]

85

GBW (Typ.) [MHz]

5.5

Operating Temperature (Min.) [°C]

-40

Operating Temperature (Max.) [°C]

85

Package Size [mm]

3x4.9 (t=1.1)

Find Similar

Features:

  • Low operating supply voltage
  • Output Full Swing
  • High large signal voltage gain
  • High Slew Rate
  • Low supply current
X

Most Viewed