LM4559FV
Low Noise Operational Amplifier
LM4559FV
Low Noise Operational Amplifier
LM4559FV is dual operational amplifier with high gain and wide bandwidth. It has good performance of input referred noise voltage(5 nV/√ Hz ) and total harmonic distortion (0.0003%). These are suitable for Audio applications.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Power Supply (Min.) [V] (+5V=5, ±5V=10)
4
Power Supply (Max.) [V] (+5V=5, ±5V=10)
18
Channel
2
Circuit Current (Typ.) [mA/ch]
1.65
Input Offset Voltage (Max.) [mV]
1.5
Input Bias Current (Typ.) [nA]
40
Slew Rate (Typ.) [V/µs]
3.5
Input Voltage Range [V]
VSS+2.0 to VDD-2.0
Output Voltage Range [V]
VSS+2.0 to VDD-2.0
Voltage gain (Typ.) [dB]
110
Equivalent input noise voltage (Typ.) [nV/√Hz]
5
CMRR (Typ.) [dB]
100
PSRR (Typ.) [dB]
100
GBW (Typ.) [MHz]
4
Operating Temperature (Min.) [°C]
-40
Operating Temperature (Max.) [°C]
85
Package Size [mm]
3x6.4 (t=1.35)
Features:
・ High Voltage Gain・ High Slew Rate
・ Low Noise Voltage
・ Low distortion
・ Wide Common-mode Voltage Range
・ Low Power Consumption