LM4559FJ
Low Noise Operational Amplifier

LM4559FJ is dual operational amplifier with high gain and wide bandwidth. It has good performance of input referred noise voltage(5 nV/√ Hz ) and total harmonic distortion (0.0003%). These are suitable for Audio applications.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | LM4559FJ-GE2
Status | Recommended
Package | SOP-J8
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Power Supply (Min.) [V] (+5V=5, ±5V=10)

4

Power Supply (Max.) [V] (+5V=5, ±5V=10)

18

Channel

2

Circuit Current (Typ.) [mA/ch]

1.65

Input Offset Voltage (Max.) [mV]

1.5

Input Bias Current (Typ.) [nA]

40

Slew Rate (Typ.) [V/µs]

3.5

Input Voltage Range [V]

VSS+2.0 to VDD-2.0

Output Voltage Range [V]

VSS+2.0 to VDD-2.0

Voltage gain (Typ.) [dB]

110

Equivalent input noise voltage (Typ.) [nV/√Hz]

5

CMRR (Typ.) [dB]

100

PSRR (Typ.) [dB]

100

GBW (Typ.) [MHz]

4

Operating Temperature (Min.) [°C]

-40

Operating Temperature (Max.) [°C]

85

Package Size [mm]

4.9x6 (t=1.65)

Find Similar

Features:

・ High Voltage Gain
・ High Slew Rate
・ Low Noise Voltage
・ Low distortion
・ Wide Common-mode Voltage Range
・ Low Power Consumption
X

Most Viewed